36.4.2 Start-up Timer

Figure 36-45. Start-up Time vs. VDD (SYSCFG1 = 0x07)
Figure 36-46. Start-up Time vs. Temperature (SYSCFG1 = 0x07, VDD = 1.8V)
Figure 36-47. Start-up Time vs. Temperature (SYSCFG1 = 0x07, VDD = 3.0V)
Figure 36-48. Start-up Time vs. Temperature (SYSCFG1 = 0x07, VDD = 5.5V)