12.3.9 Configuration Change Protection (CCP)

This peripheral has registers that are under Configuration Change Protection (CCP). To write to these registers, a certain key must first be written to the CPU.CCP register, followed by a write access to the protected bits within four CPU instructions.

Attempting to write to a protected register without following the appropriate CCP unlock sequence leaves the protected register unchanged.

The following registers are under CCP:

Table 12-2. CLKCTRL - Registers Under Configuration Change Protection
RegisterKey
CLKCTRL.MCLKCTRLAIOREG
CLKCTRL.MCLKCTRLBIOREG
CLKCTRL.MCLKCTRLCIOREG
CLKCTRL.MCLKINTCTRLIOREG
CLKCTRL.OSCHFCTRLAIOREG
CLKCTRL.OSC32KCTRLAIOREG
CLKCTRL.XOSC32KCTRLAIOREG
CLKCTRL.XOSCHFCTRLAIOREG