28.5.3 Endpoint Status - Isochronous Type

This register description is only valid when the Endpoint Type (TYPE) bit field in the Endpoint Control (EP.CTRL) register is written to ‘ISOCHRONOUS’. For the other endpoint types, see Endpoint Status - Default Type for the correct description.

The Endpoint Status register is modified by the USB hardware. The application modifies this register using the RMW register interface to avoid data hazards. See the Endpoint Registers – Concurrency and Hazards section for more details. Flag or status registers in AVR MCUs are usually cleared by writing a ‘1’ and can be set only by hardware. These status bits in RAM are an exception where you can write ‘0’ to clear them or ‘1’ to set them.

Name: STATUS
Offset: 0x00 + n*0x08 [n=0..1]
Reset: 0x00

Bit 76543210 
 CRCUNFOVFTRNCOMPL   BUSNACK  
Access R/WR/WR/WR/W 
Reset xxxx 

Bit 7 – CRC CRC Error Flag

This flag is set for isochronous out endpoints when a CRC error has been detected in an incoming data packet.

Bit 6 – UNFOVF Underflow / Overflow Endpoint Flag

The UNF flag is set when an input endpoint is not ready to send data to the host in response to an IN token for input endpoints.

The OVF flag is set when an output endpoint is not ready to accept data from the host following an OUT token for output endpoints.

Bit 5 – TRNCOMPL Transaction Complete Flag

This flag is set when an IN or OUT transaction on the endpoint has successfully completed. When setting this flag, the USB hardware will also set the Transaction Complete (TRNCOMPL) flag in the Interrupt Flags B (INTFLAGSB) register - unless the TRNCOMPL Interrupt Disable (TCDSBL) bit in the Endpoint Control (EPn.CTRL) register is ‘1’.

For multi-packet transfers, TRNCOMPL is not set for each transaction but only when a multi-packet transfer has been completed.

Bit 1 – BUSNACK Data Buffer Not Acknowledge

This flag is set when a packet has been received. When this bit is set, the USB peripheral will discard incoming data to the data buffer in an OUT transaction and will not return any data from the data buffer in an IN transaction. Control, bulk and interrupt endpoints will return a NAK handshake.

After processing the packet, this flag must be cleared by the application. This bit can be written by the application to force returning a NAK to the host, e.g., during initialization. The setting of BUSNACK does not affect the ACKing of the SETUP packets.