8.12 I/O Memory

All AVR32/16DU32/28/20/14 devices’ I/O and peripheral registers are in the I/O memory space. Refer to the Peripheral Address Map table for further details.

For compatibility with future devices, if writing a register containing reserved bits, the reserved bits have to be written to ‘0’. Never write the reserved I/O memory addresses.