8.5 SRAM Data Memory
The primary task of the SRAM memory is to store application data. The
program stack is located at the end of SRAM. It is not possible to execute from
SRAM.
| Property |
AVR16DU14 AVR16DU20 AVR16DU28 AVR16DU32 |
AVR32DU14 AVR32DU20 AVR32DU28 AVR32DU32 |
|---|---|---|
| Size | 2 KB | 4 KB |
| Start address | 0x7800 | 0x7000 |
| End address | 0x7FFF | 0x7FFF |