11.11.4 Additional Sources of Information
Device Family Reference Manuals (FRMs) have an excellent discussion on using the Flash program memory and EEPROM data memory provided. These manuals also have information on run-time programming of both types of memory.
There are many library routines provided with the compiler. See the “MPLAB® XC-DSC Language Tools Libraries Reference Manual” (DS-50003591) for more information.