15.3.2 Interrupt Vector Tables
For tables of interrupt vectors by device family:
- In MPLAB X IDE, for newer versions of the compiler, open the Dashboard window and click on the Compiler Help button.
- On the command-line, see the
docssubdirectory of the MPLAB XC-DSC C Compiler install directory (5.1 MPLAB® X IDE and Tools Installation). Open theXC-DSCMasterIndexfile and click on the Interrupt Vector Tables Reference link.