6.6.1.23 -mno-isr-warn
By default the compiler will produce a warning if the __interrupt__ is not attached to a recognized interrupt vector name. This option will disable that feature.
By default the compiler will produce a warning if the __interrupt__ is not attached to a recognized interrupt vector name. This option will disable that feature.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.