9.10.26 update

The update attribute can be applied to a variable to indicate that this variable should be initialized on a restart. This is particularly useful if -mpreserve-all or --preserve-all is being used.