12 Operators and Statements
The MPLAB XC-DSC C Compiler supports all the ANSI operators. The exact results of some of these operators are implementation defined and this behavior is fully documented in the Implementation-Defined Behavior section. The following sections illustrate code operations that are often misunderstood as well as additional operations that the compiler is capable of performing.