6 Compiler Command-Line Driver
The compiler command-line driver (xc-dsc-gcc) is the application that invokes the operation of the MPLAB® XC-DSC C Compiler.
The driver compiles, assembles and links C and assembly language modules and library
archives. Most of the compiler command-line options are common to all implementations of
the GCC toolset. A few are specific to the compiler and will be discussed below.
The compiler driver also may be used with MPLAB® X IDE. Compiler options are selected in the GUI and passed to the compiler driver for execution.