8 Differences Between MPLAB® XC-DSC and C Standard
This compiler conforms to the C language standard, specifically C90 (ISO/IEC 9899:1990) and C99 (ISO/IEC 9899:1999). It is referred to as the C90 or C99 Standard in this manual.
This compiler conforms to the C language standard, specifically C90 (ISO/IEC 9899:1990) and C99 (ISO/IEC 9899:1999). It is referred to as the C90 or C99 Standard in this manual.