6.7.6.7.1 -finline-functions

Integrate all simple functions into their callers. The compiler heuristically decides which functions are simple enough to be worth integrating in this way. If all calls to a given function are integrated and the function is declared static, then the function is normally not output as assembler code in its own right.