22 C Implementation-Defined Behavior
This section offers implementation-defined behavior of the MPLAB® XC-DSC C/C++ Compiler for dsPIC33C/E/F and dsPIC30 DSC. The ISO standard for C requires that vendors document the specifics of “implementation defined” features of the language.