19.2 How to Enable Optimization
MPLAB XC-DSC is derived from the GCC source-base which provides many different individual switches for controlling optimizations.
It is recommended that you use the 'big O' optimization switches. The more common variants of GCC (Arm, MIPS, ix86, etc.) may update optimization switches more quickly than the dsPIC port, so consequently there may be individual switches that appear and disappear. Sticking with the big O optimizations is a good way to remove surprises.
The big O optimizations are organized into four categories, declared using
the -On option, where n is a numerical value in the range of 0 to 3.
Additionally, there is the -Os option, which falls somewhere between
-O2 and -O3.
In general, the larger the value of n, the more
optimizations are performed. Some techniques are designed to reduce code size, some are
designed to increase the performance of the generated code, and some do both. You will need
to determine what is most important for you (speed vs. size trade-offs) and choose the
option appropriate for your application.
MPLAB XC-DSC also supports procedural
abstraction, sometimes called function-outlining, via the -mpa option.
This optimization intends to reduce the code size by abstracting common generated code into
individual functions (i.e., the opposite of function inlining). This can reduce code size
and is performed on assembly code, post compilation.
Additionally MPLAB XC-DSC supports
-moptimize-page-setting which attempts to minimize the effect of DSRPAG
swapping with the named address space qualifiers.