22.11 Declarators
Implementation-Defined Behavior for Declarators is covered in section G.3.11 of the ANSI C Standard.
What is the maximum number of declarators that may modify an arithmetic, structure, or union type? (ISO 6.5.4)
No limit.
Implementation-Defined Behavior for Declarators is covered in section G.3.11 of the ANSI C Standard.
What is the maximum number of declarators that may modify an arithmetic, structure, or union type? (ISO 6.5.4)
No limit.
DS-50003589D