6.2.4 Assembly Compilation

A mix of C/C++ and assembly code can be compiled together using the compiler (5.4 Project Flow). For more details, see the 17 Mixing C/C++ and Assembly Code section.

Additionally, the compiler may be used to generate assembly code (.s) from C/C++ code (.c/.cpp) using the -S option. The assembly output may then be used in subsequent compilation using the command-line driver.