8.3 Implementation-Defined Behavior
Certain features of the language standards have implementation-defined behavior. This means that the exact behavior of some C/C++ code can vary from compiler to compiler.
The exact behavior of the MPLAB® XC-DSC C/C++ Compiler for dsPIC33C/E/F and dsPIC30 DSC is detailed throughout this documentation, and is fully summarized in 22 C Implementation-Defined Behavior.