6.7.11.2 -fcall-used-reg
Treat the register named reg as an allocatable register that is clobbered by function calls. It may be allocated for temporaries or variables that do not live across a call. Functions compiled this way will not save and restore the register reg.
It is an error to use this flag with the Frame Pointer or Stack Pointer. Use of this flag for other registers that have fixed pervasive roles in the machine’s execution model will produce disastrous results.
This flag should be used consistently through all modules.