9.8 Standard Type Qualifiers

Type qualifiers provide additional information regarding how an object may be used. The MPLAB XC-DSC C/C++ Compiler for dsPIC33C/E/F and dsPIC30 DSC supports both ANSI C/C++ qualifiers and additional special qualifiers which are useful for embedded applications and which take advantage of the dsPIC DSC architectures.