14.1.2.3 auto_psv, no_auto_psv
The auto_psv attribute, when combined with the
interrupt, boot or secure
attribute, will cause the compiler to generate additional code in the function prologue
to set the psv page SFR to the correct value for accessing
space(auto_psv) (or constants in the constants-in-code memory
model) variables.
Use this option when using 24-bit pointers and an interrupt may occur while the
psv page has been modified and the interrupt routine, or a function
it calls, uses an auto_psv variable. Compare this with
no_auto_psv.
The no_auto_psv attribute, when combined with the
interrupt, boot or secure
attribute, will cause the compiler to not generate additional code for accessing
space(auto_psv) (or constants in the constants-in-code memory
model) variables. Use this option if none of the conditions under
auto_psv hold true.
If neither auto_psv nor no_auto_psv
option is specified for an interrupt routine, the compiler will issue a warning and
assume auto_psv.