6.7.4.2.12 -Wmissing-prototypes
Warn if a global function is defined without a previous prototype declaration. This warning is issued even if the definition itself provides a prototype (this option can be used to detect global functions that are not declared in header files).