6.7.3.3 -menable-fixed[=rounding mode]

Enable fixed-point variable types and arithmetic operation support. Optionally, set the default rounding mode to one of truncation, conventional, or convergent. If the rounding mode is not specified, the default is truncation.