4.1 Installing the Compiler This section details questions that might arise when installing the compiler. 4.1.1 How Do I Install My Compiler? 4.1.2 How Can I Tell If the Compiler has Installed Successfully? 4.1.3 Can I Install More Than One Version of the Same Compiler?