1.4.2 Writing Memory
Program Flash Memory (PFM) is written one row at a time while EEPROM is written one word at a time. Multiple ‘Load Data for NVM’ commands are used to fill the PFM’s row data latches. The duration of the write is determined either internally or externally.