1.4.1 Erasing Memory
Program Flash Memory (PFM) is erased by row or in bulk, while EEPROM and the Configuration Words
can be erased by word or in bulk. ‘Row’ refers to the minimum number of words that can
be programmed/erased and ‘bulk’ includes many subsets of the total memory space. The
duration of the erase is always determined internally and is determined by the size of
the memory. All Bulk ICSP Erase commands have minimum VDD requirements, which
are higher than the Row Erase and Write requirements.
Important: Bulk erasing is not
supported in self-write operations.