9.3.2.4.7 Fuse Write Command
The fuse write
command writes the fuses. It can only be used
by the UPDI, the CPU cannot start this command.
Follow this procedure to use this command:
- Write the address of the fuse to the Address register (NVMCTRL.ADDR)
- Write the data to be written to the fuse to the Data register (NVMCTRL.DATA)
- Execute the
fuse write
command. - After the fuse is written, a Reset is required for the updated value to take effect.