20.5.9 Event Control
Name: | EVCTRL |
Offset: | 0x09 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EVACT[1:0] | CNTEI | ||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bits 2:1 – EVACT[1:0] Event Action
These bits define on what type of event action the counter will increment or decrement.
Value | Name | Description |
---|---|---|
0x0 | EVACT_POSEDGE | Count on positive edge event |
0x1 | EVACT_ANYEDGE | Count on any edge event |
0x2 | EVACT_HIGHLVL | Count on prescaled clock while event line is 1. |
0x3 | EVACT_UPDOWN | Count on prescaled clock. Event controls count direction. Up-count when event line is 0, down-count when event line is 1. |
Bit 0 – CNTEI Enable Count on Event Input
Value | Description |
---|---|
0 | Counting on Event input is disabled. |
1 | Counting on Event input is enabled according to EVACT bit field. |