29.1 Features
-
Three instances of the AC controller, AC0, AC1, and AC2
- 50ns response time for supply voltage above 2.7V
- Zero-cross detection
- Selectable hysteresis:
- None
- 10mV
- 25mV
- 50mV
- Analog comparator output available on pin
- Comparator output inversion available
- Flexible input selection:
- 4 Positive pins
- 2 Negative pins
- Output from the DAC
- Internal reference voltage
- Interrupt generation on:
- Rising edge
- Falling edge
- Both egdes
- Event
generation:
- Comparator output