Supports wake-up on touch from power-save sleep mode
Supports mutual capacitance and self-capacitance sensing
Mix-and-match mutual-and
self-capacitance sensors
One pin per electrode – no external components
Load compensating charge sensing
Parasitic capacitance compensation and adjustable gain for superior sensitivity
Zero drift over the temperature and VDD range
Auto calibration and re-calibration of sensors
Single-shot charge measurement
Hardware noise filtering and noise signal de-synchronization for high conducted immunity
Driven shield for better noise immunity
and moisture tolerance
Any PTC X/Y line can be used for the driven shield
All enabled sensors will be driven at the same potential as the sensor
scanned
Selectable channel change delay allows
choosing the settling time on a new channel, as required
Acquisition-start triggered by command
or through auto-triggering feature
Low CPU utilization through interrupt
on acquisition-complete
Using ADC peripheral for signal conversion
and acquisition
Supported by Atmel|START and Atmel Studio
documentation.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.