Up to twelve multiplexed single-ended input
channels
Temperature sensor input channel
0V to VDD ADC input voltage
range
Multiple internal ADC reference voltage
between 0.55V and VDD
External reference input VAREF
Single Conversion mode
Interrupt available on ADC conversion
complete
Optional Event triggered conversion
Optional interrupt on conversion
results
Compare function for accurate monitoring
or user defined thresholds (window comparator mode)
Accumulation up to 64 samples per
conversion
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.