2.1 ATtiny161x
Ordering Code(1) | Flash | Package Type (GPC) | Leads | Power Supply | Operational Range | Carrier Type |
---|---|---|---|---|---|---|
ATtiny1617-MNR | 16KB | QFN (ZHA) | 24 | 1.8V - 5.5V | Industrial (-40°C to +105°C) | Tape & Reel |
ATtiny1617-MFR | 16KB | QFN (ZHA) | 24 | 1.8V - 5.5V | Industrial (-40°C to +125°C) | Tape & Reel |
Ordering Code(1) | Flash | Package Type (GPC) | Leads | Power Supply | Operational Range | Carrier Type |
---|---|---|---|---|---|---|
ATtiny1616-MNR | 16KB | QFN (ZCL) | 20 | 1.8V - 5.5V | Industrial (-40°C to +105°C) | Tape & Reel |
ATtiny1616-MFR | 16KB | QFN (ZCL) | 20 | 1.8V - 5.5V | Industrial (-40°C to +125°C) | Tape & Reel |
ATtiny1616-SNR | 16KB | SOIC300 (SRJ) | 20 | 1.8V - 5.5V | Industrial (-40°C to +105°C) | Tape & Reel |
ATtiny1616-SFR | 16KB | SOIC300 (SRJ) | 20 | 1.8V - 5.5V | Industrial (-40°C to +125°C) | Tape & Reel |
Ordering Code(1) | Flash | Package Type (GPC) | Leads | Power Supply | Operational Range | Carrier Type |
---|---|---|---|---|---|---|
ATtiny1614-SSNR | 16KB | SOIC150 (SVQ) | 14 | 1.8V - 5.5V | Industrial (-40°C to +105°C) | Tape & Reel |
ATtiny1614-SSFR | 16KB | SOIC150 (SVQ) | 14 | 1.8V - 5.5V | Industrial (-40°C to +125°C) | Tape & Reel |
Note:
- Pb-free packaging complies to the European Directive for Restriction of Hazardous Substances (RoHS directive). Also Halide free and fully Green.