25.2.2 Signal Description
Signal | Description | Type | |
---|---|---|---|
Master Mode | Slave Mode | ||
MOSI | Master Out Slave In | User defined output | Input |
MISO | Master In Slave Out | Input | User defined output |
SCK | Slave clock (generated by master) | User defined output | Input |
SS | Slave select (generated by master) | User defined output | Input |