22.1 Features
- 12-bit timer/counter
- Programmable prescaler
- Double buffered compare registers
- Waveform generation
- One ramp mode
- Two ramp mode
- Four ramp mode
- Dual-slope mode
- Two separate input capture, double buffered
- Connection to event system
- Programmable filter
- Conditional waveform on external events
- Fault handling
- Input blanking
- Overload protection function
- Fast emergency stop by hardware
- Supports both half bridge and full bridge output