7-bit and general call address
recognition in hardware
10-bit addressing
supported
Address mask register for dual
address match or address range masking
Optional software address
recognition for unlimited number of addresses
Slave can operate in all sleep modes,
including power-down
Slave address match can wake device
from all sleep modes
Up to 1MHz bus frequency support
Slew-rate limited output drivers
Input filter for bus noise and spike
suppression
Support arbitration between
start/repeated start and data bit (SMBus)
Slave arbitration allows support for
address resolve protocol (ARP) (SMBus)
Supports SMBus Layer 1 timeouts
Configurable timeout values
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.