35.3 Frequency and Time
Symbol | Description |
---|---|
kHz | 1kHz = 103Hz = 1,000Hz |
KHz | 1KHz = 1,024Hz, 32KHz = 32,768Hz |
MHz | 106 = 1,000,000Hz |
GHz | 109 = 1,000,000,000Hz |
s | second |
ms | millisecond |
µs | microsecond |
ns | nanosecond |
Symbol | Description |
---|---|
kHz | 1kHz = 103Hz = 1,000Hz |
KHz | 1KHz = 1,024Hz, 32KHz = 32,768Hz |
MHz | 106 = 1,000,000Hz |
GHz | 109 = 1,000,000,000Hz |
s | second |
ms | millisecond |
µs | microsecond |
ns | nanosecond |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.