17.5.2 Control B
Name: | CTRLB |
Offset: | 0x01 |
Reset: | Loaded from fuse |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
LVL[2:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | x | x | x |
Bits 2:0 – LVL[2:0] BOD Level
These bits selects the BOD threshold level.
The Reset value is loaded from the BOD Level bits (LVL) in the BOD Configuration fuse (FUSE.BODCFG).
Value | Name | Description |
---|---|---|
0x0 | BODLEVEL0 | 1.8V |
0x1 | BODLEVEL1 | 2.15V |
0x2 | BODLEVEL2 | 2.60V |
0x3 | BODLEVEL3 | 2.95V |
0x4 | BODLEVEL4 | 3.30V |
0x5 | BODLEVEL5 | 3.70V |
0x6 | BODLEVEL6 | 4.00V |
0x7 | BODLEVEL7 | 4.30V |