10.1 Features
- All clocks and clock sources are automatically enabled when requested by peripherals
- Internal oscillators:
- 16/20MHz oscillator (OSC20M)
- 32KHz Ultra Low Power oscillator (OSCULP32K)
- External clock options:
- 32.768kHz crystal oscillator (XOSC32K)
- External clock
- Main clock features:
- Safe run-time switching
- Prescaler with 1x to 64x division in 12 different settings