23.4.1 Initialization
To operate the PIT, follow these steps:
- Configure the RTC clock CLK_RTC as described in 23.3.1.1 Configure the clock CLK_RTC.
- Select the period for the interrupt by writing the PERIOD bit field in the PIT Control A register (RTC.PITCTRLA).
- Enable the interrupt by writing a '1' to the Periodic Interrupt bit (PI) in the PIT Interrupt Control register (RTC.PITINTCTRL).
- Enable the PIT by writing a '1' to the PIT Enable bit (PITENABLE) in the PIT Control A register (RTC.PITCTRLA).