6.1 Overview

The main memories are SRAM data memory, EEPROM data memory, and Flash program memory. In addition, the peripheral registers are located in the I/O memory space.

Table 6-1. Physical Properties of EEPROM
PropertyATtiny1617/1616/1614
Size256B
Page size32B
Number of pages8
Start address0x1400
Table 6-2. Physical Properties of SRAM
PropertyATtiny1617/1616/1614
Size2KB
Start address0x3800
Table 6-3. Physical Properties of Flash Memory
PropertyATtiny1617/1616/1614
Size16KB
Page size64B
Number of pages256
Start address0x8000