1.1.2.3.5.1.1.3 UUID of characteristic in Proximity profile
C
#define BLE_PXPM_UUID_ALERT_LEVEL 0x2A06 #define BLE_PXPM_UUID_TXPOWER_LEVEL 0x2A07
Description
The definition of UUID of characteristics are used in Proximity profile.
Macro Definition
| Macro | Description |
|---|---|
| BLE_PXPM_UUID_ALERT_LEVEL | Alert Level UUID. |
| BLE_PXPM_UUID_TXPOWER_LEVEL | Tx Power Level UUID. |