1.1.2.3.5.1.1.2 Supported service
C
#define BLE_PXPM_IAS_ENABLE #define BLE_PXPM_TPS_ENABLE
Description
The definition of supported service.
Macro Definition
| Macro | Description |
|---|---|
| BLE_PXPM_IAS_ENABLE | Feature of PXP Monitor supporting optional Immediate Alert Service. |
| BLE_PXPM_TPS_ENABLE | Feature of PXP Monitor supporting optional Tx Power Service. |