1.1.2.3.5.1.1.1 Max descriptor number
C
#define BLE_PXPM_DESC_MAX_NUM (2)
Description
The definition of the max number of descriptor.
Macro Definition
| Macro | Description |
|---|---|
| BLE_PXPM_DESC_MAX_NUM | Maximum number of descriptor. |
#define BLE_PXPM_DESC_MAX_NUM (2)
The definition of the max number of descriptor.
| Macro | Description |
|---|---|
| BLE_PXPM_DESC_MAX_NUM | Maximum number of descriptor. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.