1.1.2.1.3.1.5 Maximum SDU size
C
#define BLE_L2CAP_MAX_SDU_SIZE 739
Description
The definition of SDU size.
Macro Definition
| Macro | Description |
|---|---|
| BLE_L2CAP_MAX_SDU_SIZE | The maximum SDU size. |
#define BLE_L2CAP_MAX_SDU_SIZE 739
The definition of SDU size.
| Macro | Description |
|---|---|
| BLE_L2CAP_MAX_SDU_SIZE | The maximum SDU size. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.