1.1.2.1.3.1.4 Maximum PDU size
C
#define BLE_L2CAP_MAX_PDU_SIZE 1024
Description
The definition of PDU size.
Macro Definition
| Macro | Description |
|---|---|
| BLE_L2CAP_MAX_PDU_SIZE | The maximum PDU size. |
#define BLE_L2CAP_MAX_PDU_SIZE 1024
The definition of PDU size.
| Macro | Description |
|---|---|
| BLE_L2CAP_MAX_PDU_SIZE | The maximum PDU size. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.