1.1.2.1.3.1.8 L2CAP permission definition
C
#define BLE_L2CAP_PERMISSION_NONE 0x00 #define BLE_L2CAP_PERMISSION_AUTHEN 0x01 #define BLE_L2CAP_PERMISSION_ENC 0x02 #define BLE_L2CAP_PERMISSION_AUTHEN_SC 0x03
Description
The definition of L2CAP permission.
Macro Definition
| Macro | Description |
|---|---|
| BLE_L2CAP_PERMISSION_NONE | No permission required. |
| BLE_L2CAP_PERMISSION_AUTHEN | Connection requires encryption, MITM protection. |
| BLE_L2CAP_PERMISSION_ENC | Connection requires encryption, No MITM protection. |
| BLE_L2CAP_PERMISSION_AUTHEN_SC | Connection requires encryption, MITM protection, Secure Connections. |