1.1.2.1.3.1.9 Maximum SPSM number
C
#define BLE_L2CAP_MAX_CB_SPSM_NUM 2
Description
The definition of SPSM number of credit based channel can be registered.
Macro Definition
| Macro | Description |
|---|---|
| BLE_L2CAP_MAX_CB_SPSM_NUM | The maximum SPSM number of credit based channel can be registered. |