1.1.2.3.1.1.4.6 BLE_ANCS_Init
C
uint16_t BLE_ANCS_Init();Description
Initialize ANCS profile.
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Initialize BLE ANCS profile successfully. |
| MBA_RES_FAIL | Fail to initialize BLE ANCS profile. |
uint16_t BLE_ANCS_Init();Initialize ANCS profile.
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Initialize BLE ANCS profile successfully. |
| MBA_RES_FAIL | Fail to initialize BLE ANCS profile. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.