1.1.2.3.1.1.4.1 BLE_ANCS_BleDdEventHandler
C
void BLE_ANCS_BleDdEventHandler(BLE_DD_Event_T *p_event);Description
Handle BLE_DD (Database Discovery middleware) events. This API should be called in the application while caching BLE_DD events.
Parameters
| Parameter | Description |
|---|---|
| [in] p_event | Pointer to BLE_DD events buffer. |