2.6.3.2.1 Transparent Credit Based Control Point Procedure Requirements
Table 3.2 shows the opcode definition of TRCBCP characteristic. Range from 0x00 to 0xFF are reserved for higher layer specification application.
| Opcode | Description | Parameter | Response Code |
|---|---|---|---|
| 0x00-0xFF | Reserved for higher layer specification | N/A | N/A |